Menu Search

Knurled Thumb Nuts - Round/Plastic

In stock

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA, POM
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Full Material Overall Height Base Diameter View
$0.0933 - $0.1718 Request the lead time here
Black
Polyoxymethylene
4.7 mm
$0.9741 - $1.0254 278 In stock
M6
Black
Polyamide 6/6
6.0 mm
$0.2453 - $0.2583 Request the lead time here
M6
Natural
Polyamide 6/6
8.0 mm
0770060000VR $0.2169 - $0.2284 627 In stock
M6
Natural
Polyamide 6/6
8.0 mm
$0.2025 - $0.2131 Request the lead time here
M4
Natural
Polyamide 6/6
6.0 mm
$0.1691 - $0.178 217 In stock
M5
Black
Polyamide 6/6
6.0 mm
$0.1414 - $0.1488 30 In stock
M5
Natural
Polyamide 6/6
8.0 mm
$0.1726 - $0.1816 16 In stock
M8
Natural
Polyamide 6/6
8.0 mm
0770050000VR $0.1348 - $0.1419 Request the lead time here
M5
Natural
Polyamide 6/6
8.0 mm
$0.1857 - $0.1956 Request the lead time here
M5
Natural
Polyamide 6/6
6.0 mm
$0.1495 - $0.1574 202 In stock
M4
Black
Polyamide 6/6
6.0 mm
$0.1705 - $0.1796 Request the lead time here
M4
Natural
Polyamide 6/6
8.0 mm
$0.127 - $0.1338 910 In stock
M6
Natural
Polyamide 6/6
6.0 mm
Black Acetal Thumb Nut - ; Outside Diameter 8 mm | 0.316 in; Overall Height 4.7 mm | 0.187 in

RHK-1

Price Range
$0.1718 - $0.0933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Acetal
  • Lip Height
    1.3 mm
  • Lip Outside Diameter
    0.290 mm
  • Overall Height
    4.7 mm
Black Nylon 6/6 Knurled Thumb Nut - M6; Outside Diameter 16.0 mm | 0.63 in; Overall Height 6.0 mm | 0.236 in

0660040001VR

Price Range
$1.0254 - $0.9741

Stock Levels
278 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M6; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0760060000VR

Price Range
$0.2583 - $0.2453

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M6; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0770060000VR

Price Range
$0.2284 - $0.2169

Stock Levels
627 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in

0660020000VR

Price Range
$0.2131 - $0.2025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm
Black Nylon 6/6 Knurled Thumb Nut - M5; Outside Diameter 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in

0660030001VR

Price Range
$0.178 - $0.1691

Stock Levels
217 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M5; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0760050000VR

Price Range
$0.1488 - $0.1414

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M8; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0770080000VR

Price Range
$0.1816 - $0.1726

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M5; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0770050000VR

Price Range
$0.1419 - $0.1348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M5; Outside Diameter 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in

0660030000VR

Price Range
$0.1956 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm
Black Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in

0660020001VR

Price Range
$0.1574 - $0.1495

Stock Levels
202 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.0 mm | 0.394 in; Overall Height 8.0 mm | 0.315 in

0760040000VR

Price Range
$0.1796 - $0.1705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    3.5 mm
  • Lip Outside Diameter
    10.0 mm
Natural Nylon 6/6 Knurled Thumb Nut - M6; Outside Diameter 10.0 mm | 0.394 in; Overall Height 6.0 mm | 0.236 in

0660040000VR

Price Range
$0.1338 - $0.127

Stock Levels
910 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Standards
    REACH, RoHS
  • Lip Height
    1.4 mm
  • Lip Outside Diameter
    10.0 mm