Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $6.695 - $7.0473 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $6.182 - $6.5074 | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $4.897 - $5.1548 | Request the lead time here |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $5.1097 - $5.6617 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $3.9457 - $4.3719 | Request the lead time here |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
Steel
|
|
2.48 in
63.0 mm
|
||
| $4.2629 - $4.7234 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $5.7915 - $10.6686 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
3.937 in
100.0 mm
|
||
| 466237 | $5.1962 - $5.7576 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
|
|
Glass Filled Nylon
|
|
1.969 in
50.0 mm
|
|
| $3.8208 - $4.2336 | 8 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.575 in
40.0 mm
|
||
| $5.148 - $9.4832 | 9 In stock |
0.059 in
1.5 mm
|
2.776 in
70.5 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
2.165 in
55.0 mm
|
||
| $5.5519 - $6.1516 | Request the lead time here |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
|
|
Glass Filled Nylon
|
|
1.87 in
47.5 mm
|
||
| $14.8215 - $16.4228 | Request the lead time here |
|
5.354 in
136.0 mm
|
6
|
|
Coated Steel
|
|
2.362 in
60.0 mm
|
||
| $9.4756 - $10.4992 | Request the lead time here |
0.551 in
14.0 mm
|
2.559 in
65.0 mm
|
|
|
Glass Filled Nylon
|
|
2.52 in
64.0 mm
|
||
| $11.1808 - $20.5964 | 9 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
||
| $2.6746 - $2.9635 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| $9.4756 - $10.4992 | Request the lead time here |
0.591 in
15.0 mm
|
1.906 in
48.4 mm
|
|
|
Glass Filled Nylon
|
|
1.626 in
41.3 mm
|
||
| $3.5392 - $6.5197 | Request the lead time here |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
1.535 in
39.0 mm
|
||
| $13.514 - $14.974 | Request the lead time here |
|
4.173 in
106.0 mm
|
5
|
|
Coated Steel
|
|
2.362 in
60.0 mm
|
||
| $1.1725 - $1.2992 | 8 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
304 Stainless Steel
|
|
1.949 in
49.5 mm
|
||
| 466236 | $4.7378 - $5.2496 | Request the lead time here |
0.315 in
8.0 mm
|
2.52 in
64.0 mm
|
|
|
Glass Filled Nylon
|
|
1.457 in
37.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue