Lift-Off Flag Hinges have a two-part rolled steel body that features round end caps and brass washers. The hinge also has a fixed pin.
These flag hinges are ideally suited for screw-on frame for more industrial units. They are 'handed', which means that they can be installed for left-hand or right-hand applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Length | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$2.6507 - $2.937 | Request the lead time here |
0.551 in
14.0 mm
|
2.992 in
76.0 mm
|
Steel
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
||
$55.4158 - $58.3325 | Request the lead time here |
0.268 in
6.8 mm
|
2.48 in
63.0 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
5.512 in
140.0 mm
|
||
$40.3864 - $42.512 | Request the lead time here |
0.268 in
6.8 mm
|
1.732 in
44.0 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
5.906 in
150.0 mm
|
||
$19.4558 - $20.4798 | Request the lead time here |
0.268 in
6.8 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
2.362 in
60.0 mm
|
||
$11.8829 - $13.1666 | Request the lead time here |
0.63 in
16.0 mm
|
4.776 in
121.3 mm
|
Stainless Steel
|
0.071 in
1.8 mm
|
1.386 in
35.2 mm
|
||
$11.4684 - $12.7074 | Request the lead time here |
0.63 in
16.0 mm
|
4.528 in
115.0 mm
|
Stainless Steel
|
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.