Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 180C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The green polyester tapes with a maximum temperature of up to 180C are supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
We also offer paper masking tapes that range in temperatures from 80C up to 120C. These are a great choice for painting applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Operating Temperature | Overall Length | Colour | Material | Overall Width | View |
---|---|---|---|---|---|---|---|---|
$45.0246 - $82.94 | Request the lead time here |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Brown
|
PA
|
0.984 in
25.0 mm
|
||
$21.238 - $39.1227 | Request the lead time here |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Brown
|
PA
|
0.472 in
12.0 mm
|
||
$90.0491 - $165.88 | Request the lead time here |
500 °F
260 °C
|
108.268 ft
33.0 m
|
Brown
|
PA
|
1.969 in
50.0 mm
|
||
$71.2946 - $78.9968 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.575 in
40.0 mm
|
||
$133.6614 - $148.1013 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
2.953 in
75.0 mm
|
||
$178.3014 - $197.5639 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
3.937 in
100.0 mm
|
||
$10.0501 - $11.1358 | Request the lead time here |
176 °F
80 °C
|
164.042 ft
50.0 m
|
White
|
Crepe Paper
|
0.984 in
25.0 mm
|
||
$19.0645 - $21.1241 | Request the lead time here |
248 °F
120 °C
|
164.042 ft
50.0 m
|
White
|
Crepe Paper
|
0.984 in
25.0 mm
|
||
$2,268.2929 - $2,513.3441 | Request the lead time here |
|
|
Green
|
Polyester
|
|
||
$24.0667 - $26.6669 | 64 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.472 in
12.0 mm
|
||
$53.4386 - $59.2118 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.181 in
30.0 mm
|
||
$44.5107 - $49.3192 | Request the lead time here |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.984 in
25.0 mm
|
||
$89.1507 - $98.7819 | 1 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
1.969 in
50.0 mm
|
||
$32.089 - $35.5558 | 66 In stock |
356 °F
180 °C
|
216.535 ft
66.0 m
|
Green
|
Polyester
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.