Menu Search

Masking Tape - Green ; Polyester ; Overall Width - 250.0 mm | 9.843 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

This green polyester tape is supplied in 38 micron thickness and has a maximum temperature up to +180°C. Can be removed without leaving adhesive residue on the workpiece. General purpose tape that is suitable for most masking applications, including powder coating and anodizing.
Item code:

330/250

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $2,440.1399
5 - 24 $2,318.1329
25 + $2,202.2262
Standard pack: 1

Order in multiple of 1

Total price

$2,440.14

1 x $2,440.1399

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Polyester
Colour Green

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us