Menu Search

Mini Threaded w/o Spring Action Quarter Turn Latches

In production

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Types 2 and 3 operates without a spring action. Type 2 is fixed with a nut and type 3 is fixed with a clip. All are supplied with two standard chrome plated Euro Keys (5333)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$3.0369 - $3.365 Request the lead time here
Die Cast Zinc Alloy
$4.9082 - $5.4385 Request the lead time here
Zinc Alloy
Keyed Different
13.0 mm
$4.9081 - $5.4383 Request the lead time here
Zinc Alloy
Keyed Alike
13.0 mm
$9.6596 - $17.794 Request the lead time here
Zinc Alloy
Keyed Alike
16.0 mm
$3.0065 - $3.3313 Request the lead time here
Die Cast Zinc Alloy
$3.9845 - $4.4149 Request the lead time here
Zinc Alloy
Keyed Different
20.0 mm
$3.0065 - $3.3313 Request the lead time here
Die Cast Zinc Alloy
$3.7354 - $4.1389 Request the lead time here
Zinc Alloy
Keyed Different
16.0 mm
$4.9082 - $5.4384 Request the lead time here
Zinc Alloy
Keyed Alike
20.0 mm
Key Latch - ; ; ;

066123710E

Price Range
$3.365 - $3.0369

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Cam Length
    33.0 mm
Quarter Turn Lock Keyed Different 13.0 mm 31.0 mm Zinc Alloy

05730320E

Price Range
$5.4385 - $4.9082

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
  • Grip Range
    13.0 mm
  • Maximum Grip
    13.0 mm
Quarter Turn Lock Keyed Alike 13.0 mm 31.0 mm Zinc Alloy

05710320E

Price Range
$5.4383 - $4.9081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    31.0 mm
  • Grip Range
    13.0 mm
  • Maximum Grip
    13.0 mm
Quarter Turn Lock Keyed Alike 16.0 mm 30.0 mm Zinc Alloy

05710321E

Price Range
$17.794 - $9.6596

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
  • Grip Range
    16.0 mm
  • Maximum Grip
    16.0 mm
Key Latch - ; ; ;

066123721E

Price Range
$3.3313 - $3.0065

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Cam Length
    25.0 mm
Quarter Turn Lock Keyed Different 20.0 mm 26.0 mm Zinc Alloy

05730322E

Price Range
$4.4149 - $3.9845

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    26.0 mm
  • Grip Range
    20.0 mm
  • Maximum Grip
    20.0 mm
Key Latch - ; ; ;

066123711E

Price Range
$3.3313 - $3.0065

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Cam Length
    30.0 mm
Quarter Turn Lock Keyed Different 16.0 mm 30.0 mm Zinc Alloy

05730321E

Price Range
$4.1389 - $3.7354

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    30.0 mm
  • Grip Range
    16.0 mm
  • Maximum Grip
    16.0 mm
Quarter Turn Lock Keyed Alike 20.0 mm 26.0 mm Zinc Alloy

05710322E

Price Range
$5.4384 - $4.9082

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Material
    Zinc Alloy
  • Cam Length
    26.0 mm
  • Grip Range
    20.0 mm
  • Maximum Grip
    20.0 mm