Quantity | Unit price |
---|---|
100 - 499 | $5.2801 |
500 - 2499 | $5.0161 |
2500 + | $4.7653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Full Material | Die Cast Zinc Alloy |
Keying | Euro Key |
Material | Zinc Alloy |
Cam Length | 31.0 mm |
Cam Length | 1.22 in |
Grip Range | 13.0 mm |
Grip Range | 0.512 in |
Maximum Grip | 13.0 mm |
Maximum Grip | 0.512 in |
Key Type | Euro Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.