Menu Search

Mounting Cable Ties - Push In, Tension Wings

In stock

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Head Type Colour Mounting Method Full Material View
$0.2724 - $0.5018 1029 In stock
Natural
Push-In
Nylon 6/6
$0.1674 - $0.3083 10 In stock
Natural
Push-In
Nylon 6/6
$0.1674 - $0.3083 13 In stock
Natural
Push-In
Nylon 6/6
$0.1197 - $0.2207 29 In stock
Natural
Push-In
Nylon 6/6
$0.1501 - $0.2765 26 In stock
Natural
Push-In
Nylon 6/6
$0.1501 - $0.2765 25 In stock
Natural
Push-In
Nylon 6/6
$0.1851 - $0.205 Request the lead time here
Natural
Push-In
Nylon 6/6
$0.1342 - $0.2471 Request the lead time here
Oval Head
Natural
Push-In
Nylon 6/6
Mounting Cable Tie - Push-In ; ; 118.6 mm | 4.669 in

TOAH-18-01

Price Range
$0.5018 - $0.2724

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    28.5 mm
  • Compatible Hole Diameter
    6.35 mm
Mounting Cable Tie - Push-In ; ; 198.0 mm | 7.795 in

WIT-50RA-01

Price Range
$0.3083 - $0.1674

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    4.30 mm
  • Compatible Hole Diameter
    6.4 mm
Mounting Cable Tie - Push-In ; ; 198.0 mm | 7.795 in

WIT-50RA-1-01

Price Range
$0.3083 - $0.1674

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    4.30 mm
  • Compatible Hole Diameter
    6.8 mm
Mounting Cable Tie - Push-In ; ; 133.0 mm | 5.236 in

WIT-50SA-01

Price Range
$0.2207 - $0.1197

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    23.0 mm
  • Compatible Hole Diameter
    6.4 mm
Mounting Cable Tie - Push-In ; ; 173.0 mm | 6.811 in

WIT-50SRA-1-01

Price Range
$0.2765 - $0.1501

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    36.0 mm
  • Compatible Hole Diameter
    6.8 mm
Mounting Cable Tie - Push-In ; ; 173.0 mm | 6.811 in

WIT-50SRA-01

Price Range
$0.2765 - $0.1501

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    36.0 mm
  • Compatible Hole Diameter
    6.4 mm
Mounting Cable Tie - Push-In ; ; 109.0 mm | 4.291 in

WIT-18RA-01

Price Range
$0.205 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    21.0 mm
  • Compatible Hole Diameter
    4.8 mm
Mounting Cable Tie - Push-In ; Oval Head ; 133.0 mm | 5.236 in

WIT-50SA-1-01

Price Range
$0.2471 - $0.1342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In