These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0305 - $0.0561 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Screw
|
||
| $0.109 - $0.2008 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.161 - $0.2968 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.0625 - $0.1153 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.1697 - $0.188 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.0625 - $0.1153 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.622 in
219.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.038 - $0.0701 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
Screw
|
||
| $0.161 - $0.2968 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Screw
|
||
| $0.1984 - $0.3655 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
Screw
|
||
| $0.0391 - $0.0721 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Natural
|
18.0 kg
18.0 kg
|
Screw
|
||
| $0.0391 - $0.0721 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Black
|
18.0 kg
18.0 kg
|
Screw
|
||
| $0.2182 - $0.402 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Black
|
55.0 kg
55.0 kg
|
Screw
|
||
| $0.5756 - $0.6378 | 1000 In stock |
0.189 in
4.8 mm
|
1.970 in
50 mm
|
7.677 in
195.0 mm
|
Black
|
40.0 lb
40.0 lb
|
Push-In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue