Menu Search

O-Ring Face Seal Cap UNF/JIC ; 11/16"-16 UNF/JIC ; Outer Ring Inside Diameter 22.9 mm | 0.902 in

O-Ring face-fitting Cap for UNF and JIC Threads. Designed to protect O-Ring face seal connectors used on hydraulic connections. Features a longer overall length. Includes a moulded retaining ring at the bottom that snaps under the connector for added security.
Item code:

110188

2420 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.5907
1250 - 2499 $0.3132
2500 - 12499 $0.179
12500 + $0.1546
Standard pack: 2500

Order in multiple of 250

Total price

$147.68

250 x $0.5907

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us