Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Overall Diameter | Compatible Thread Sizes (All) | View |
---|---|---|---|---|---|---|---|
$0.2268 - $0.4176 | 3751 In stock |
|
|
|
|
||
$0.4491 - $0.8273 | 3851 In stock |
|
|
|
|
||
$0.1304 - $0.24 | 9078 In stock |
|
|
|
|
||
$0.1592 - $0.6084 | 2420 In stock |
|
|
|
|
||
$0.1919 - $0.7336 | 52 In stock |
|
|
|
|
||
$0.3091 - $0.5694 | 3631 In stock |
|
|
|
|
||
$0.4395 - $0.8096 | Request the lead time here |
1.594 in
40.5 mm
|
2.093 in
53.2 mm
|
2.125 in
54 mm
|
1-11/16-12
|
||
$0.0726 - $0.1338 | Request the lead time here |
0.594 in
15.1 mm
|
0.901 in
22.9 mm
|
1.000 in
25.4 mm
|
11/16-16
|
||
$0.0725 - $0.1336 | Request the lead time here |
0.500 in
12.7 mm
|
0.768 in
19.5 mm
|
0.875 in
22.2 mm
|
9/16-18
|
||
$0.2381 - $0.4385 | Request the lead time here |
1.344 in
34.1 mm
|
1.804 in
45.8 mm
|
1.844 in
46.8 mm
|
1-7/16-12
|
||
$0.1204 - $0.2217 | Request the lead time here |
0.906 in
23 mm
|
1.260 in
32 mm
|
1.375 in
34.9 mm
|
1-14
|
||
$0.0979 - $0.1803 | Request the lead time here |
0.750 in
19.1 mm
|
1.053 in
26.7 mm
|
1.156 in
29.4 mm
|
13/16-16
|
||
$1.6091 - $2.9642 | 3363 In stock |
|
|
|
|
||
$0.1369 - $0.1517 | Request the lead time here |
0.370 in
9.4 mm
|
|
|
7/16-20
|
||
$1.8657 - $2.0673 | Request the lead time here |
1.220 in
31 mm
|
|
|
1-5/16-12
|
||
$0.1851 - $0.2052 | Request the lead time here |
0.670 in
17 mm
|
|
|
3/4-16
|
||
$0.2525 - $0.2798 | Request the lead time here |
0.780 in
19.8 mm
|
|
|
7/8-14
|
||
$0.1539 - $0.1705 | Request the lead time here |
0.500 in
12.7 mm
|
|
|
9/16-18
|
||
$0.309 - $0.3423 | Request the lead time here |
0.960 in
24.4 mm
|
|
|
1-1/16-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.