Menu Search

O-Ring Face Seal Cap UNF/JIC ; 1"-14 UNF/JIC ; Outer Ring Inside Diameter 31.9 mm | 1.256 in

O-Ring face-fitting Cap for UNF and JIC Threads. Designed to protect O-Ring face seal connectors used on hydraulic connections. Features a longer overall length. Includes a moulded retaining ring at the bottom that snaps under the connector for added security.
Item code:

110190

52 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.7123
1000 - 1999 $0.3777
2000 - 9999 $0.2159
10000 + $0.1864
Standard pack: 2000

Order in multiple of 200

Total price

$142.46

200 x $0.7123

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us