Quantity | Unit price |
---|---|
1200 - 5999 | $0.2717 |
6000 - 29999 | $0.2581 |
30000 + | $0.2452 |
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Compatible Thread Sizes (All) | 7/8-14 |
Overall Diameter | 32.5 mm |
Overall Diameter | 1.280 in |
Inner Ring Inside Diameter | 19.8 mm |
Inner Ring Inside Diameter | 0.780 in |
Inner Ring Length | 12.7 mm |
Inner Ring Length | 0.500 in |
Outer Ring Inside Diameter | 30.3 mm |
Outer Ring Inside Diameter | 1.192 in |
Outer Ring Length | 26.7 mm |
Outer Ring Length | 1.050 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.