Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Inside Diameter | Hole Diameter | Type | View | |
|---|---|---|---|---|---|---|---|
| $0.5525 - $0.6122 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
|
||
| HG-6 | $0.224 - $0.2359 | 17 In stock |
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
|
| 11178 | $0.0764 - $0.1408 | 10050 In stock |
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
|
|
| $0.0995 - $0.1833 | Request the lead time here |
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
0.402 in
10.2 mm
|
|
||
| $0.0475 - $0.0876 | Request the lead time here |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
|
||
| $0.1947 - $0.3588 | 1000 In stock |
0.118 in
3.0 mm
|
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
|
||
| $0.0827 - $0.1524 | 16672 In stock |
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|
||
| $0.059 - $0.109 | Request the lead time here |
0.047 in
1.2 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1458 - $0.2686 | Request the lead time here |
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
0.492 in
12.5 mm
|
|
||
| $0.1349 - $0.2486 | Request the lead time here |
0.063 in
1.6 mm
|
0.433 in
11.0 mm
|
0.559 in
14.2 mm
|
|
||
| $0.2012 - $0.3706 | 6 In stock |
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
1.496 in
38.0 mm
|
|
||
| $0.1179 - $0.2172 | 43 In stock |
0.047 in
1.2 mm
|
0.63 in
16.0 mm
|
0.807 in
20.5 mm
|
|
||
| $0.3524 - $0.3905 | 17 In stock |
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
0.303 in
7.7 mm
|
|
||
| $0.1338 - $0.1408 | 2045 In stock |
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
0.748 in
19.0 mm
|
|
||
| $0.0785 - $0.30 | 5050 In stock |
0.157 in
4.0 mm
|
0.378 in
9.6 mm
|
0.531 in
13.5 mm
|
|
||
| $0.7215 - $0.7995 | 1013 In stock |
0.063 in
1.6 mm
|
0.732 in
18.6 mm
|
0.976 in
24.8 mm
|
|
||
| $0.4948 - $0.5481 | 1021 In stock |
0.063 in
1.6 mm
|
0.858 in
21.8 mm
|
0.988 in
25.1 mm
|
|
||
| $0.3651 - $0.4045 | 16 In stock |
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
0.429 in
10.9 mm
|
|
||
| $0.1557 - $0.287 | 12548 In stock |
0.063 in
1.6 mm
|
0.433 in
11.0 mm
|
0.492 in
12.5 mm
|
|
||
| $0.0409 - $0.0753 | Request the lead time here |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue