Menu Search

Paddle Latch Locking Catch

In production

This Locking Catch is a locking device that is required in conjunction with Locking Paddle Latches, which have a slam-shut operation.

  • IP54 standard
  • Materials: Steel and Stainless Steel
  • Finish: Zinc Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Grip Material View
$3.2998 - $6.0786 Request the lead time here
40.5 mm
Steel
$34.0148 - $37.6895 Request the lead time here
24.5 mm
Stainless Steel
Paddle Latch - Maximum Grip - 40.5 mm | 1.594 in; Overall Length : 40.5 mm | 1.594 in; Overall Width : 54.5 mm | 2.146 in; Steel

016A71E

Price Range
$6.0786 - $3.2998

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    40.5 mm
  • Overall Length
    40.5 mm
  • Overall Width
    54.5 mm
  • Material
    Steel
  • Finish
    Zinc Plated
Latch Handle - Maximum Grip - 24.5 mm | 0.965 in; Overall Length : 124.5 mm | 4.902 in; Overall Width : 120.0 mm | 4.724 in; Stainless Steel

20040550

Price Range
$37.6895 - $34.0148

Stock Levels
Request the lead time here
Attributes
  • Maximum Grip
    24.5 mm
  • Overall Catch Plate Height
    44.7 mm
  • Overall Catch Plate Length
    124.5 mm
  • Overall Catch Plate Width
    120.0 mm
  • Overall Length
    124.5 mm