Menu Search

Latch Handle - Maximum Grip - 24.5 mm | 0.965 in; Overall Length : 124.5 mm | 4.902 in; Overall Width : 120.0 mm | 4.724 in; Stainless Steel

Locking Device that is used with Paddle Latches, which have a slam-shut operation.
Item code:

20040550

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + $16.4301
Standard pack: 100

Order any quantity

Total price

$16.43

1 x $16.4301

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Grip 24.5 mm
Overall Catch Plate Height 44.7 mm
Overall Catch Plate Length 124.5 mm
Overall Catch Plate Width 120.0 mm
Overall Length 124.5 mm
Overall Width 120.0 mm
Material Stainless Steel
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us