Menu Search

Parallel Protection Plug - Black ; 3.2 mm | 0.126 in ; Fitting Height 7.5 mm | 0.295 in

This parallel protection plug is made from a PVC material which is highly resistant to shredding and ideal for threaded applications.
Item code:

10874

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0916
10000 - 49999 $0.0524
50000 + $0.0497
Standard pack: 10000

Order in multiple of 1000

Total price

$91.60

1000 x $0.0916

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us