Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Colour Material Fitting Height Fitting Diameter View
$0.6448 - $0.7145 1224 In stock
Blue
LDPE
110291 $0.0805 - $0.1484 16 In stock
Black
TPE/TPV
$0.0564 - $0.1039 33 In stock
Black
TPE/TPV
$0.1101 - $0.2029 Request the lead time here
Black
TPE/TPV
$0.1073 - $0.1977 18 In stock
Black
TPE/TPV
$0.0756 - $0.1395 Request the lead time here
Black
TPE/TPV
$0.0645 - $0.1189 Request the lead time here
Black
TPE/TPV
$3.7138 - $6.8412 Request the lead time here
Blue
LDPE
$0.0869 - $0.1602 Request the lead time here
Blue
LDPE
$0.1066 - $0.1122 Request the lead time here
Natural
LDPE
10.5 mm
70.5 mm
$0.1398 - $0.147 Request the lead time here
Natural
LDPE
10 mm
81.8 mm
$0.078 - $0.0822 Request the lead time here
Natural
LDPE - PIR
9.5 mm
53.5 mm
$0.0612 - $0.0644 Request the lead time here
Natural
LDPE - PIR
10.5 mm
41.0 mm
$0.1199 - $0.4585 400 In stock
Green
Vinyl
12.0 mm
$0.0495 - $0.1892 6 In stock
Natural
LDPE - PIR
7.3 mm
18.5 mm
$0.0924 - $0.3529 3000 In stock
Green
Vinyl
9.0 mm
$0.0229 - $0.0422 Request the lead time here
Natural
LDPE - PIR
4.5 mm
6.0 mm
$0.0527 - $0.0971 Request the lead time here
Black
PVC
7.5 mm
3.2 mm
$0.3539 - $0.652 Request the lead time here
Black
PVC
12.5 mm
22.0 mm
$0.428 - $0.7885 Request the lead time here
Black
PVC
20.5 mm
40.0 mm
  • of 13
Tear Tab Cap NPT Threads 59.41 mm LDPE Blue

Y2A

Price Range
$0.7145 - $0.6448

Stock Levels
1224 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inside Diameter
    59.41 mm
Side Pull Plug - ; TPE/TPV; Black

110291

Price Range
$0.1484 - $0.0805

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; TPE/TPV; Black

110280

Price Range
$0.1039 - $0.0564

Stock Levels
33 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; TPE/TPV; Black

110294

Price Range
$0.2029 - $0.1101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; TPE/TPV; Black

110283

Price Range
$0.1977 - $0.1073

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; TPE/TPV; Black

110282

Price Range
$0.1395 - $0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; TPE/TPV; Black

110281

Price Range
$0.1189 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    TPE/TPV
Side Pull Plug - ; Overall Height 12.7 mm | 0.500 in

P-68

Price Range
$6.8412 - $3.7138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Close-Fit
Side Pull Plug - ; Overall Height 9.6 mm | 0.377 in

P-8

Price Range
$0.1602 - $0.0869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Close-Fit
Parallel Protection Plug - Natural ; 70.5 mm | 2.776 in ; Fitting Height 10.5 mm | 0.413 in

1441569

Price Range
$0.1122 - $0.1066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Diameter
    70.5 mm
  • Fitting Height
    10.5 mm
  • Flange Diameter
    70.5 mm
Parallel Protection Plug - Natural ; 81.8 mm | 3.22 in ; Fitting Height 10 mm | 0.394 in

1441571

Price Range
$0.147 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Diameter
    81.8 mm
  • Fitting Height
    10 mm
  • Flange Diameter
    81.8 mm
Parallel Protection Plug - Natural ; 53.5 mm | 2.106 in ; Fitting Height 9.5 mm | 0.374 in

1450205

Price Range
$0.0822 - $0.078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Diameter
    53.5 mm
  • Fitting Height
    9.5 mm
  • Flange Diameter
    56.3 mm
Parallel Protection Plug - Natural ; 41.0 mm | 1.614 in ; Fitting Height 10.5 mm | 0.413 in

1441576

Price Range
$0.0644 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Diameter
    41.0 mm
  • Fitting Height
    10.5 mm
  • Flange Diameter
    45.2 mm
Parallel Protection Plug - Green ; 12.0 mm | 0.472 in ;

11809

Price Range
$0.4585 - $0.1199

Stock Levels
400 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    12.0 mm
  • Flange Diameter
    20.0 mm
Parallel Protection Plug - Natural ; 18.5 mm | 0.728 in ; Fitting Height 7.3 mm | 0.287 in

12177

Price Range
$0.1892 - $0.0495

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Inside Diameter
    16.5 mm
  • Fitting Diameter
    18.5 mm
  • Fitting Height
    7.3 mm
Parallel Protection Plug - Green ; 9.0 mm | 0.354 in ;

11829

Price Range
$0.3529 - $0.0924

Stock Levels
3000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    9.0 mm
  • Flange Diameter
    15.0 mm
Parallel Protection Plug - Natural ; 6.0 mm | 0.236 in ; Fitting Height 4.5 mm | 0.177 in

12152

Price Range
$0.0422 - $0.0229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    6.0 mm
  • Fitting Height
    4.5 mm
Parallel Protection Plug - Black ; 3.2 mm | 0.126 in ; Fitting Height 7.5 mm | 0.295 in

10874

Price Range
$0.0971 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    1.6 mm
  • Fitting Diameter
    3.2 mm
  • Fitting Height
    7.5 mm
Parallel Protection Plug - Black ; 22.0 mm | 0.866 in ; Fitting Height 12.5 mm | 0.492 in

12684

Price Range
$0.652 - $0.3539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    22.0 mm
  • Fitting Height
    12.5 mm
Parallel Protection Plug - Black ; 40.0 mm | 1.575 in ; Fitting Height 20.5 mm | 0.807 in

12693

Price Range
$0.7885 - $0.428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    36.4 mm
  • Fitting Diameter
    40.0 mm
  • Fitting Height
    20.5 mm