Menu Search

Parallel Protection Plug - Green ; 6.0 mm | 0.236 in ; Fitting Height 10.5 mm | 0.413 in

Green VinylParallel Protection Plug with a fitting diameter of 6.0 mm | 0.236 in are easily applied to protect connectors and provide a clean finish.
Item code:

11806

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1778
5000 - 24999 $0.1016
25000 + $0.0965
Standard pack: 5000

Order in multiple of 500

Total price

$88.90

500 x $0.1778

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us