Menu Search

Parallel Protection Plug - Green ; 8.0 mm | 0.315 in ; Fitting Height 10.5 mm | 0.413 in

Green VinylParallel Protection Plug with a fitting diameter of 8.0 mm | 0.315 in are easily applied to protect connectors and provide a clean finish.
Item code:

11808

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1797
10000 - 49999 $0.1026
50000 + $0.0976
Standard pack: 10000

Order in multiple of 1000

Total price

$179.70

1000 x $0.1797

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us