Menu Search

Parallel Protection Plug - Green ; 12.0 mm | 0.472 in ; Fitting Height 10.5 mm | 0.413 in

Green VinylParallel Protection Plug with a fitting diameter of 12.0 mm | 0.472 in are easily applied to protect connectors and provide a clean finish.
Item code:

11809

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 3999 $0.4322
4000 - 7999 $0.2292
8000 - 39999 $0.1309
40000 + $0.1131
Standard pack: 8000

Order in multiple of 800

Total price

$345.76

800 x $0.4322

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us