Menu Search

Parallel Protection Plug - Green ; 14.0 mm | 0.551 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 14.0 mm | 0.551 in are easily applied to protect connectors and provide a clean finish.
Item code:

11813

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 $0.3099
7000 - 34999 $0.1771
35000 + $0.1683
Standard pack: 7000

Order in multiple of 700

Total price

$216.93

700 x $0.3099

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us