Menu Search

Parallel Protection Plug - Green ; 23.0 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 23.0 mm | 0.906 in are easily applied to protect connectors and provide a clean finish.
Item code:

11814

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 $0.458
1500 - 7499 $0.2618
7500 + $0.2487
Standard pack: 1500

Order in multiple of 150

Total price

$68.70

150 x $0.458

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us