Menu Search

Parallel Protection Plug - Green ; 25.0 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

Green VinylParallel Protection Plug with a fitting diameter of 25.0 mm | 0.984 in are easily applied to protect connectors and provide a clean finish.
Item code:

11816

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.5313
2000 - 9999 $0.3037
10000 + $0.2885
Standard pack: 2000

Order in multiple of 200

Total price

$106.26

200 x $0.5313

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us