Menu Search

Parallel Protection Plug - Green ; 19.0 mm | 0.748 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 19.0 mm | 0.748 in are easily applied to protect connectors and provide a clean finish.
Item code:

11818

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.4931
2000 - 9999 $0.2817
10000 + $0.2676
Standard pack: 2000

Order in multiple of 200

Total price

$98.62

200 x $0.4931

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us