Menu Search

Parallel Protection Plug - Green ; 16.0 mm | 0.63 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 16.0 mm | 0.63 in are easily applied to protect connectors and provide a clean finish.
Item code:

11820

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 $0.3553
6000 - 29999 $0.203
30000 + $0.1928
Standard pack: 6000

Order in multiple of 600

Total price

$213.18

600 x $0.3553

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us