Menu Search

Parallel Protection Plug - Green ; 11.0 mm | 0.433 in ; Fitting Height 10.5 mm | 0.413 in

Green VinylParallel Protection Plug with a fitting diameter of 11.0 mm | 0.433 in are easily applied to protect connectors and provide a clean finish.
Item code:

11824

8015 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1752
10000 - 49999 $0.1002
50000 + $0.0952
Standard pack: 10000

Order in multiple of 1000

Total price

$175.20

1000 x $0.1752

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us