Menu Search

Parallel Protection Plug - Green ; 30.0 mm | 1.181 in ; Fitting Height 14.5 mm | 0.571 in

Green VinylParallel Protection Plug with a fitting diameter of 30.0 mm | 1.181 in are easily applied to protect connectors and provide a clean finish.
Item code:

11826

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.917
1000 - 4999 $0.524
5000 + $0.4977
Standard pack: 1000

Order in multiple of 100

Total price

$91.70

100 x $0.917

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us