Menu Search

Parallel Protection Plug - Green ; 18.0 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 18.0 mm | 0.709 in are easily applied to protect connectors and provide a clean finish.
Item code:

11827

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.4753
4000 - 19999 $0.2715
20000 + $0.258
Standard pack: 4000

Order in multiple of 400

Total price

$190.12

400 x $0.4753

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us