Menu Search

Parallel Protection Plug - Green ; 15.0 mm | 0.591 in ; Fitting Height 12.5 mm | 0.492 in

Green VinylParallel Protection Plug with a fitting diameter of 15.0 mm | 0.591 in are easily applied to protect connectors and provide a clean finish.
Item code:

11830

358 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 $0.239
6000 - 29999 $0.1366
30000 + $0.1297
Standard pack: 6000

Order in multiple of 600

Total price

$143.40

600 x $0.239

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us