Menu Search

Parallel Protection Plug - Green ; 40.0 mm | 1.575 in ; Fitting Height 20.5 mm | 0.807 in

Green VinylParallel Protection Plug with a fitting diameter of 40.0 mm | 1.575 in are easily applied to protect connectors and provide a clean finish.
Item code:

12078

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 699 $0.8563
700 - 3499 $0.4893
3500 + $0.4649
Standard pack: 700

Order in multiple of 70

Total price

$59.94

70 x $0.8563

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us