Menu Search

Parallel Protection Plug - Natural ; 20.5 mm | 0.807 in ; Fitting Height 7.8 mm | 0.307 in

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

12181

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.0977
5000 - 24999 $0.0558
25000 + $0.053
Standard pack: 5000

Order in multiple of 500

Total price

$48.85

500 x $0.0977

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us