Menu Search

Parallel Protection Plug - Black ; 7.0 mm | 0.276 in ; Fitting Height 10.5 mm | 0.413 in

This black PVC parallel plug is highly resistant to shredding. It provides excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The flange allows a good wall cover protection and facilitate removal.
Item code:

12667

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.1809
5000 - 24999 $0.1034
25000 + $0.0982
Standard pack: 5000

Order in multiple of 500

Total price

$90.45

500 x $0.1809

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us