Menu Search

Parallel Protection Plug - Black ; 8.0 mm | 0.315 in ; Fitting Height 10.5 mm | 0.413 in

This black PVC parallel plug is highly resistant to shredding. It provides excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The flange allows a good wall cover protection and facilitate removal.
Item code:

12668

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1718
10000 - 49999 $0.0982
50000 + $0.0933
Standard pack: 10000

Order in multiple of 1000

Total price

$171.80

1000 x $0.1718

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us