Menu Search

Parallel Protection Plug - Natural ; 70.5 mm | 2.776 in ; Fitting Height 10.5 mm | 0.413 in

Parallel Protection Plugs are a popular general-purpose plug made in Natural LDPE.
Item code:

1441569

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 3999 $0.1058
4000 + $0.1005
Standard pack: 2000

Order in multiple of 2000

Total price

$211.60

2000 x $0.1058

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us