Menu Search

Parallel Protection Plug - Natural ; 65.0 mm | 2.559 in ; Fitting Height 10.0 mm | 0.394 in

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease It's removal from a tight fit.
Item code:

1441579

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1800 - 3599 $0.1036
3600 + $0.0985
Standard pack: 1800

Order in multiple of 1800

Total price

$186.48

1800 x $0.1036

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us