Menu Search

Parallel Protection Plug - Black ; 3.2 mm | 0.126 in ; Fitting Height 7.5 mm | 0.295 in

This moss plug is made of black thermoplastic (TPE) and can withstand operating temperature range up to 95 C. The material is acid resistant allowing the flanged plug to be used in various applications such as thread masking and general protection.
Item code:

18071

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0436
10000 - 19999 $0.025
20000 + $0.0237
Standard pack: 10000

Order in multiple of 1000

Total price

$43.60

1000 x $0.0436

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us