Menu Search

Parallel Protection Plug - Natural ; 51.1 mm | 2.012 in ; Fitting Height 10.2 mm | 0.402 in

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

465672

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 749 $1.128
750 - 3749 $0.6446
3750 + $0.6124
Standard pack: 750

Order in multiple of 750

Total price

$84.60

75 x $1.128

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us