Menu Search

PCB Card Inserters & Extractors

In production

Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Style Panel Thickness View
Request the lead time here
UL94 V-2
2.4 mm
$1.9085 - $2.1146 Request the lead time here
UL94 V-0
1
1.6 mm
$1.8479 - $2.0476 Request the lead time here
UL94 V-0
1
2.4 mm
$1.2952 - $1.3633 Request the lead time here
UL94 V-0
1
1.6 mm
$1.514 - $1.6776 Request the lead time here
UL94 V-2
2.4 mm
$1.8572 - $2.0578 Request the lead time here
UL94 V-2
1.6 mm
$1.8622 - $2.0634 Request the lead time here
UL94 V-0
2
1.6 mm
$1.5819 - $1.7528 Request the lead time here
UL94 V-2
1.6 mm
$1.8675 - $2.0691 Request the lead time here
UL94 V-0
2
2.4 mm
Circuit Board Extractor - Overall Height - 16.5 mm | 0.65 in; Panel Thickness - 2.4 mm | 0.094 in; Natural

R1209-093


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Overall Width
    9.4 mm
  • Panel Thickness
    2.4 mm
  • Full Material
    Nylon 6/6
Circuit Board Extractor - Overall Height: 16.6 mm | 0.654 in ; Panel Thickness: 1.6 mm | 0.063 in

R11073-062

Price Range
$2.1146 - $1.9085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Overall Height
    16.6 mm
Circuit Board Extractor - Overall Height: 16.6 mm | 0.654 in ; Panel Thickness: 2.4 mm | 0.094 in

R11073-093

Price Range
$2.0476 - $1.8479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Overall Height
    16.6 mm
Circuit Board Extractor - Overall Height: 16.6 mm | 0.654 in ; Panel Thickness: 1.6 mm | 0.063 in

R1107-062

Price Range
$1.3633 - $1.2952

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Overall Height
    16.6 mm
Circuit Board Extractor - Overall Height: 16.4 mm | 0.646 in ; Panel Thickness: 2.4 mm | 0.094 in

R1002-093

Price Range
$1.6776 - $1.514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    16.4 mm
Circuit Board Extractor - Overall Height: 16.4 mm | 0.646 in ; Panel Thickness: 1.6 mm | 0.063 in

R1001-062

Price Range
$2.0578 - $1.8572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    16.4 mm
Circuit Board Extractor - Overall Height: 16.6 mm | 0.654 in ; Panel Thickness: 1.6 mm | 0.063 in

R110710-062

Price Range
$2.0634 - $1.8622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Overall Height
    16.6 mm
Circuit Board Extractor - Overall Height: 16.5 mm | 0.65 in ; Panel Thickness: 1.6 mm | 0.063 in

R1209-062

Price Range
$1.7528 - $1.5819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    16.5 mm
Circuit Board Extractor - Overall Height: 16.6 mm | 0.654 in ; Panel Thickness: 2.4 mm | 0.094 in

R1107310-093

Price Range
$2.0691 - $1.8675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    140 °C
  • Minimum Operating Temperature
    -30 °C
  • Overall Height
    16.6 mm