Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In production

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$17.9656 - $19.9064 Request the lead time here
Round
Nylon 6/6
6.4 mm
31.8 mm
$5.9709 - $6.6159 Request the lead time here
Round
Nylon 6/6
6.4 mm
19.1 mm
$5.7485 - $6.3696 Request the lead time here
Round
Nylon 6/6
6.4 mm
25.4 mm
$21.0024 - $23.2713 Request the lead time here
Round
Nylon 6/6
7.1 mm
44.5 mm
$24.7496 - $27.4234 Request the lead time here
Round
Nylon 6/6
11.1 mm
50.8 mm
$2.4492 - $2.578 Request the lead time here
Round
Nylon 6/6
6.0 mm
10.0 mm
$2.4246 - $2.5522 Request the lead time here
Round
Nylon 6/6
6.0 mm
15.0 mm
$2.6065 - $2.7437 Request the lead time here
Round
Nylon 6/6
6.0 mm
20.0 mm
$2.6327 - $2.7713 Request the lead time here
Round
Nylon 6/6
6.0 mm
20.0 mm
$1.194 - $1.2568 Request the lead time here
Round
Nylon 6/6
6.0 mm
Female/Male
10.0 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

TN4-20-632-2

Price Range
$19.9064 - $17.9656

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.4 mm
  • Internal Thread Length
    4.4 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

TN4-12-632-2

Price Range
$6.6159 - $5.9709

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.4 mm
  • Internal Thread Length
    4.4 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

TN6-16-832-2

Price Range
$6.3696 - $5.7485

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    4.8 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 44.5 mm | 1.750 in

TN8-28-1024-2

Price Range
$23.2713 - $21.0024

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    4.8 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 50.8 mm | 2.000 in

TN10-32-1/420-2

Price Range
$27.4234 - $24.7496

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    15.9 mm
  • Internal Thread Length
    8.3 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-2

Price Range
$2.578 - $2.4492

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 15.0 mm | 0.591 in

TNM3-8-15-2

Price Range
$2.5522 - $2.4246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM2.5-6.5-20-2

Price Range
$2.7437 - $2.6065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM3-8-20-2

Price Range
$2.7713 - $2.6327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff - Nylon 6/6 ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-2

Price Range
$1.2568 - $1.194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm