Edge Locking Supports provide a secure hold on the side of the PCB.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.1014 - $0.1067 | Request the lead time here |
Stud Fix
|
Corner/Edge Locking Fix
|
0.874 in
22.2 mm
|
||
$0.1082 - $0.1139 | Request the lead time here |
Stud Fix
|
Corner/Edge Locking Fix
|
0.374 in
9.5 mm
|
||
$0.11 - $0.1158 | Request the lead time here |
Stud Fix
|
Corner/Edge Locking Fix
|
0.626 in
15.9 mm
|
||
$0.1015 - $0.1068 | Request the lead time here |
Stud Fix
|
Corner/Edge Locking Fix
|
0.752 in
19.1 mm
|
||
$0.0964 - $0.1015 | Request the lead time here |
Stud Fix
|
Corner/Edge Locking Fix
|
0.5 in
12.7 mm
|
||
$0.1029 - $0.1083 | 28 In stock |
Stud Fix
|
Corner/Edge Locking Fix
|
0.252 in
6.4 mm
|
||
$0.2713 - $0.3006 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
$0.1127 - $0.1187 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
$0.1096 - $0.1154 | 30 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
$0.1049 - $0.1104 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
$0.0618 - $0.065 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
$0.12 - $0.1264 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
$0.1202 - $0.1266 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
$0.1043 - $0.1098 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
$0.1113 - $0.1171 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
$0.1184 - $0.1246 | 30 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
||
$0.2638 - $0.2923 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
$0.1107 - $0.1165 | 30 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
||
$0.2532 - $0.2806 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
$0.2575 - $0.2853 | Request the lead time here |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.