Menu Search

Push Fit Bumpers & Rubber Feet - Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Shape View
$0.1072 - $0.1975 Request the lead time here
TPV
Black
Round
$0.5194 - $0.5467 Request the lead time here
Elastomer
Black
Round
$0.6066 - $0.6386 Request the lead time here
Elastomer
Black
Round
$0.4784 - $0.5036 Request the lead time here
Elastomer
Black
Round
$0.7135 - $0.7511 Request the lead time here
Elastomer
Black
Round
$0.7518 - $0.7913 Request the lead time here
Elastomer
Black
Round
$0.5741 - $0.6042 Request the lead time here
Elastomer
Black
Round
$0.4101 - $0.4316 Request the lead time here
Elastomer
Black
Round
$0.184 - $0.1936 2 In stock
Elastomer
Black
Round
$0.349 - $0.6429 Request the lead time here
TPE
Black
Round
$0.2783 - $0.2929 2 In stock
Elastomer
Black
Round
$0.3827 - $0.4029 Request the lead time here
Elastomer
Black
Round
$0.4784 - $0.5036 Request the lead time here
Elastomer
Black
Round
$0.5328 - $0.5608 Request the lead time here
Elastomer
Black
Round
$0.7234 - $0.7615 Request the lead time here
Elastomer
Black
Round
$0.7112 - $0.7486 Request the lead time here
Elastomer
Black
Round
$0.7367 - $0.7755 Request the lead time here
Elastomer
Black
Round
$0.5224 - $0.55 2005 In stock
Elastomer
Black
Round
$0.4374 - $0.4604 Request the lead time here
Elastomer
Black
Round
$0.677 - $0.7502 17 In stock
Elastomer
Black
Round
  • of 2
Push Fit Feet - ; Base Shape - Round ; Base Material - TPV

RFSI-1

Price Range
$0.1975 - $0.1072

Stock Levels
Request the lead time here
Attributes
  • Base Material
    TPV
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPV
  • Base Height
    67.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-008-P4X6B

Price Range
$0.5467 - $0.5194

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.6386 - $0.6066

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Nylon;Thermoplastic Elastomere
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.02 in

FF-13-P3.5X4.5B

Price Range
$0.5036 - $0.4784

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.7511 - $0.7135

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Nylon;Thermoplastic Elastomere
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 5.0 mm | 0.197 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-004B

Price Range
$0.7913 - $0.7518

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$0.6042 - $0.5741

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.0 mm | 0.079 in

FF-010-P4X8B

Price Range
$0.4316 - $0.4101

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$0.1936 - $0.184

Stock Levels
2 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.0 mm | 0.787 in ; ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-124-A4

Price Range
$0.6429 - $0.349

Stock Levels
Request the lead time here
Attributes
  • Base Material
    TPE
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Base Height
    12.0 mm
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-006-P4X7B

Price Range
$0.2929 - $0.2783

Stock Levels
2 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 5.5 mm | 0.217 in ;Base Diameter 14.2 mm | 0.559 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$0.4029 - $0.3827

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
$0.5036 - $0.4784

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | 0.071 in

FF-005-P4X6B

Price Range
$0.5608 - $0.5328

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.7615 - $0.7234

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Nylon;Thermoplastic Elastomere
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-2

Price Range
$0.7486 - $0.7112

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Nylon;Thermoplastic Elastomere
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$0.7755 - $0.7367

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 7.8 mm | 0.307 in ; Minimum Panel Thickness - 5.0 mm | 0.197 in

SFF-021

Price Range
$0.55 - $0.5224

Stock Levels
2005 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.0 mm | 0.827 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$0.4604 - $0.4374

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10.0 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.7502 - $0.677

Stock Levels
17 In stock
Attributes
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Nylon;Thermoplastic Elastomere