| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.052 |
| 2500 + | $0.0494 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Full Material | Polyoxymethylene |
| Rivet Type | Drive Fastener |
| Standards | REACH, RoHS, UL |
| Anchor Length | 17.0 mm |
| Anchor Length | 0.669 in |
| Compatible Panel Thickness Range | 0.059 - 0.256 in |
| Compatible Panel Thickness Range | 1.5 - 6.5 mm |
| Head Diameter | 0.472 in |
| Head Diameter | 12.0 mm |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Maximum Compatible Panel Thickness | 6.5 mm |
| Maximum Compatible Panel Thickness | 0.256 in |
| Minimum Compatible Panel Thickness | 0.059 in |
| Minimum Compatible Panel Thickness | 1.5 mm |
| Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue