Quantity | Unit price |
---|---|
1000 - 4999 | $0.0593 |
5000 + | $0.0564 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Acetal |
Rivet Type | Drive Fastener |
Standards | RoHS, UL E42337 |
Anchor Length | 17.0 mm |
Anchor Length | 0.669 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Compatible Panel Thickness Range | 1.5 - 6.5 mm |
Compatible Panel Thickness Range | 0.059 - 0.256 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Maximum Compatible Panel Thickness | 6.5 mm |
Maximum Compatible Panel Thickness | 0.256 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Minimum Compatible Panel Thickness | 1.5 mm |
Minimum Compatible Panel Thickness | 0.059 in |
Minimum Operating Temperature | -50 °C |
Minimum Operating Temperature | -58 °F |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.