Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Colour | Length Under Head | Pin Length | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| RFL-1BK | $0.1309 - $0.1378 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.102 in
2.6 mm
|
0.154 in
3.9 mm
|
|
| $0.1309 - $0.1378 | Request the lead time here |
0.146 in
3.7 mm
|
Black
|
0.13 in
3.3 mm
|
0.346 in
8.8 mm
|
0.142 in
3.6 mm
|
0.181 in
4.6 mm
|
||
| $0.1287 - $0.1355 | 20 In stock |
0.146 in
3.7 mm
|
Natural
|
0.13 in
3.3 mm
|
0.346 in
8.8 mm
|
0.142 in
3.6 mm
|
0.181 in
4.6 mm
|
||
| $0.1287 - $0.1355 | 17 In stock |
0.118 in
3.0 mm
|
Natural
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.102 in
2.6 mm
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue