Quantity | Unit price |
---|---|
1000 - 4999 | $0.1355 |
5000 + | $0.1287 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.5 mm |
---|---|
Compatible Hole Diameter | 0.217 in |
Compatible Panel Thickness Range | 3.6 - 4.6 mm |
Compatible Panel Thickness Range | 0.142 - 0.181 in |
Head Diameter | 11.0 mm |
Head Diameter | 0.433 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Locking Head Height | 7.6 mm |
Locking Head Height | 0.299 in |
Body Height | 3.7 mm |
Body Height | 0.146 in |
Length Under Head | 3.3 mm |
Length Under Head | 0.13 in |
Anchor Length | 8.1 mm |
Anchor Length | 0.319 in |
Overall Width | 18.6 mm |
Overall Width | 0.732 in |
Pin Diameter | 8.8 mm |
Pin Diameter | 0.346 in |
Pin Length | 8.8 mm |
Pin Length | 0.346 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Rivet Type | Folding Leg |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.