Quantity | Unit price |
---|---|
1000 - 4999 | $0.1664 |
5000 - 24999 | $0.1581 |
25000 + | $0.1501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 7.1 - 7.1 mm |
---|---|
Compatible Hole Diameter Range | 0.28 - 0.281 in |
Compatible Panel Thickness Range | 19.8 - 34.9 mm |
Compatible Panel Thickness Range | 0.78 - 1.374 in |
Anchor Length | 19.5 mm |
Anchor Length | 0.768 in |
Head Diameter | 10.2 mm |
Head Diameter | 0.402 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Male and Female |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-Together |
Colour | Natural |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.