Menu Search

Recessed Handles - Screw Mount

In stock

Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.

The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.

  • Fixed using M6 (self-tapping) screws
  • Handle Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Handle Finish options: No Finish, Chrome Plated and Sand Grain
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Overall Length Number of Mounting Holes Handle Material Mounting Hole Length Recessed Shape/Style Handle Colour View
$6.0646 - $6.7198 Request the lead time here
40.5 mm
4
90.5 mm
Trapeze
$2.2728 - $2.5183 Request the lead time here
40.5 mm
4
90.5 mm
Trapeze
$2.876 - $3.1867 Request the lead time here
16.0 mm
81.0 mm
2
PA
76.0 mm
Rectangular
Black
$4.4642 - $4.9464 Request the lead time here
16.8 mm
100.0 mm
2
Die Cast Zinc Alloy
84.0 mm
Rectangular
Grey
$113.8387 - $126.137 Request the lead time here
49.0 mm
150.0 mm
4
Stainless Steel
134.0 mm
Rectangular
Grey
$113.8387 - $126.137 Request the lead time here
49.0 mm
150.0 mm
4
Stainless Steel
134.0 mm
Rectangular
$119.367 - $132.2627 Request the lead time here
49.0 mm
150.0 mm
4
Stainless Steel
134.0 mm
Rectangular
Grey
$105.585 - $116.9917 Request the lead time here
49.0 mm
170.0 mm
4
Steel
154.0 mm
Rectangular
Black
$67.2753 - $74.5434 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
Black
$71.2465 - $78.9434 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$62.9149 - $69.7118 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$27.1748 - $30.1106 Request the lead time here
127.0 mm
Rectangular
$43.1372 - $47.7974 Request the lead time here
155.0 mm
Rectangular
$66.1853 - $73.3354 Request the lead time here
53.0 mm
155.0 mm
4
Stainless Steel
128.0 mm
Rectangular
$69.3777 - $76.8728 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$66.341 - $73.508 Request the lead time here
124.0 mm
2
Stainless Steel
60.0 mm
Rectangular
$32.5475 - $36.0638 Request the lead time here
155.0 mm
Rectangular
$74.2053 - $82.222 Request the lead time here
124.0 mm
4
Stainless Steel
60.0 mm
Rectangular
$56.1407 - $62.2057 Request the lead time here
124.0 mm
Stainless Steel
Rectangular
$35.6621 - $39.5149 Request the lead time here
127.0 mm
Rectangular
  • of 3
Recessed Handle ABS Grey

57428

Price Range
$6.7198 - $6.0646

Stock Levels
Request the lead time here
Attributes
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    90.5 mm
  • Mounting Hole Width
    40.5 mm
  • Recessed Shape/Style
    Trapeze
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Recessed Handle ABS Black

57420

Price Range
$2.5183 - $2.2728

Stock Levels
Request the lead time here
Attributes
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    90.5 mm
  • Mounting Hole Width
    40.5 mm
  • Recessed Shape/Style
    Trapeze
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Recessed Handle - PA ; Black ; Overall Length 81.0 mm | 3.189 in

20021702

Price Range
$3.1867 - $2.876

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    81.0 mm
  • Overall Width
    20.5 mm
  • Overall Height
    65.0 mm
  • Number of Mounting Holes
    2
  • Screw Hole Diameter
    7.2 mm
Recessed Handle - Die Cast Zinc Alloy ; Grey ; Overall Length 100.0 mm | 3.937 in

20021696

Price Range
$4.9464 - $4.4642

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Overall Height
    38.5 mm
  • Number of Mounting Holes
    2
  • Screw Hole Diameter
    3.5 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504607

Price Range
$126.137 - $113.8387

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504609

Price Range
$126.137 - $113.8387

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 150.0 mm | 5.906 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504608

Price Range
$132.2627 - $119.367

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    134.0 mm
Recessed Handle - Overall Length - 170.0 mm | 6.693 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504613

Price Range
$116.9917 - $105.585

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    170.0 mm
  • Overall Width
    65.0 mm
  • Overall Height
    17.5 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    154.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504620

Price Range
$74.5434 - $67.2753

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504626

Price Range
$78.9434 - $71.2465

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504629

Price Range
$69.7118 - $62.9149

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Snap Mount Pull Handle; Overall Length : 127.0 mm | 5 in; Steel; Black

1505029

Price Range
$30.1106 - $27.1748

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    127.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel
Recessed Handle - Snap Mount Pull Handle; Overall Length : 155.0 mm | 6.102 in; Steel; Black

1505035

Price Range
$47.7974 - $43.1372

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    155.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel
Recessed Handle - Overall Length - 155.0 mm | 6.102 in ; Handle Style - Flush ; Handle Style - Flush ; Recessed Shape/Style - Rectangular

1505039

Price Range
$73.3354 - $66.1853

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    155.0 mm
  • Overall Width
    80.0 mm
  • Number of Mounting Holes
    4
  • Screw Hole Diameter
    5.5 mm
  • Mounting Hole Length
    128.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504621

Price Range
$76.8728 - $69.3777

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504625

Price Range
$73.508 - $66.341

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    2
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Snap Mount Pull Handle; Overall Length : 155.0 mm | 6.102 in; Steel; Black

1505033

Price Range
$36.0638 - $32.5475

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    155.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504622

Price Range
$82.222 - $74.2053

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Number of Mounting Holes
    4
  • Mounting Hole Length
    60.0 mm
Recessed Handle - Overall Length - 124.0 mm | 4.882 in ; Handle Style - Folding Handle ; Handle Style - Folding Handle ; Recessed Shape/Style - Rectangular

1504627

Price Range
$62.2057 - $56.1407

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    124.0 mm
  • Overall Width
    59.0 mm
  • Overall Height
    16.0 mm
  • Handle Style
    Folding Handle
  • Recessed Shape/Style
    Rectangular
Recessed Handle - Snap Mount Pull Handle; Overall Length : 127.0 mm | 5 in; Steel; Black

1505031

Price Range
$39.5149 - $35.6621

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    127.0 mm
  • Handle Style
    Snap Mount Pull Handle
  • Recessed Shape/Style
    Rectangular
  • Mount Type
    Screw Mount
  • Full Material
    Steel