Quantity | Unit price |
---|---|
10 - 49 | $6.5241 |
50 - 249 | $6.1979 |
250 + | $5.888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 102.0 mm |
---|---|
Overall Length | 4.016 in |
Overall Width | 52.0 mm |
Overall Width | 2.047 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Number of Mounting Holes | 4 |
Screw Hole Diameter | 3.0 mm |
Screw Hole Diameter | 0.118 in |
Mounting Hole Length | 90.5 mm |
Mounting Hole Length | 3.563 in |
Mounting Hole Width | 40.5 mm |
Mounting Hole Width | 1.594 in |
Handle Style | Flush |
Recessed Shape/Style | Trapeze |
Handle Type | Recessed Handle |
Mount Type | Screw Mount |
Handle Material | ABS |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Handle Colour | Grey |
Handle Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.