Menu Search

Rivet Hand Tools

In stock

Rivet Hand Tools made from Acrylonitrile Butadiene Styrene (ABS). ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The tool provides faster assembly and more accurate placement of Drive Rivets. The large plunger head and easy grip handle reduce operator fatigue.

To install; the rivet is loaded into the tool and inserted into the prepared hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.

  • Colours: Green
  • Rivets do not need to be pre-driven
  • Lightweight and tough

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Rivet Type All
Overall Length All
Head Diameter All
2 results
Product SKUs information
Item Code Price range Availability Overall Length Head Diameter Compatible Rivet Type View
$98.052 - $98.052 Request the lead time here
222.3 mm
3.9 mm
Drive
$70.364 - $77.9657 170 In stock
222.3 mm
3.2 mm
Drive
Drive Rivet Hand Tool ; Green ; ABS ; Head Diameter 3.9 mm | 0.154 in

61PRT0150

Price Range
$98.052 - $98.052

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    222.3 mm
  • Head Diameter
    3.9 mm
  • Accessory Type
    Hand Tool
  • Colour
    Green
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Rivet Hand Tool - Yellow; 3.2 mm | 0.126 in

61PRT0125

Price Range
$77.9657 - $70.364

Stock Levels
170 In stock
Attributes
  • Overall Length
    222.3 mm
  • Head Diameter
    3.2 mm
  • Accessory Type
    Hand Tool
  • Colour
    Yellow
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)